User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
TAIYO
Description
PQCS2M - Standard type
Bill of material
PQCS2M1FG50B200-N0EL-PQCS2-PM01011-PH020N0050B200
TYPE
Type
PQCS2M
SM
Seal material
MS
Mounting style
CB
Cylinder bore
50
RT
Rod type
S
Stroke
P
Pressure
STS
Stroke sensor
LS
Load sensor
LN
End lock nut
With lock nut
SU
Series of Unit
PQCS2-PM
SNU
Series No. of Unit
PD
Pump displacement of Unit
MSU
Motor series of Unit
RDPV
Rapid drop preventive valve of Unit
DC
Differential circuit of Unit
PR
Position of rod
Enter value for PR
Position of rod
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.